IESNA:LM-63-2002
[TEST]P1504963
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-80)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-BLAK-PS (5000K_L32_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC BLACK SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 32,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]27770
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 195.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
17350.3 17309.2 17273.3 17164.8 16984.6 16788.6 16588.3 16315.4 15978.2 15597.7
15130.9 14533.4 13769.4 12850.4 11710.2 10262.2 8785.8 7424.2 6206 5171.1
4294.4 3370.2 2418.5 1450.1 680.8 443.7 280.3 145.4 61.1 29.5
17.9 16.9 14.8 11.6 8.4 4.2 0
